|
NXP NFC Reader Library
v4.040.05.011646
|
Type F parameter structure. More...
Data Structures | |
| struct | phacDiscLoop_TypeF_P2P_Info |
| Structure holding information for Type F P2P communication. More... | |
Data Fields | |
| uint8_t | bTotalTagsFound |
| Number of type F tags found. More... | |
| uint8_t | aSystemCode [2] |
| System code. More... | |
| uint8_t | bTimeSlot |
| Maximum number of time slots. More... | |
Type F parameter structure.
| uint8_t phacDiscLoop_Sw_TypeF_Info::bTotalTagsFound |
Number of type F tags found.
| uint8_t phacDiscLoop_Sw_TypeF_Info::aSystemCode[2] |
System code.
| uint8_t phacDiscLoop_Sw_TypeF_Info::bTimeSlot |
Maximum number of time slots.