|
NXP NFC Reader Library
v4.040.05.011646
|
T1T Lock Control TLV parameter structure. More...
Data Fields | |
| uint16_t | wOffset |
| TLV offset. | |
| uint16_t | wByteAddr |
| Lock bytes start address/offset. | |
| uint8_t | bSizeInBits |
| Lock bytes size in bits. | |
| uint8_t | bBytesPerPage |
| Number of Bytes per page. | |
| uint8_t | bBytesLockedPerBit |
| Number of bytes locked per lock bit. | |
T1T Lock Control TLV parameter structure.