Custom Configuration of hardware related settings.
More...
Custom Configuration of hardware related settings.
§ PHHAL_HW_RC523_PRECACHED_BYTES
| #define PHHAL_HW_RC523_PRECACHED_BYTES 0x40U |
Maximum number of bytes to precache into FIFO before triggering a command.
§ PHHAL_HW_RC523_MODINDEX_I14443B
| #define PHHAL_HW_RC523_MODINDEX_I14443B 0x11U |
Default modulation index for ISO14443B.
§ PHHAL_HW_RC523_MODINDEX_FELICA
| #define PHHAL_HW_RC523_MODINDEX_FELICA 0x12U |
Default modulation index for Felica.
§ PHHAL_HW_RC523_MODINDEX_TARGET
| #define PHHAL_HW_RC523_MODINDEX_TARGET 0xF2U |
Default conductance for LoadModulation.
§ PHHAL_HW_RC523_RXTHRESHOLD_I14443A
| #define PHHAL_HW_RC523_RXTHRESHOLD_I14443A 0x55U |
RxThreshold for ISO14443A.
§ PHHAL_HW_RC523_RXTHRESHOLD_I14443B
| #define PHHAL_HW_RC523_RXTHRESHOLD_I14443B 0x50U |
RxThreshold for ISO14443B.
§ PHHAL_HW_RC523_RXTHRESHOLD_FELICA
| #define PHHAL_HW_RC523_RXTHRESHOLD_FELICA 0x55U |
§ PHHAL_HW_RC523_FEATURE_FIFO_UNDERFLOW_CHECK
| #define PHHAL_HW_RC523_FEATURE_FIFO_UNDERFLOW_CHECK |
Checks for FIFO underflow during data transmission if defined.