|
NXP NFC Reader Library
v4.040.05.011646
|
Sw parameter structure. More...
Data Fields | |
| uint16_t | wId |
| Layer ID for this component, NEVER MODIFY! | |
| phKeyStore_Sw_KeyEntry_t * | pKeyEntries |
| Key entry storage, size = sizeof(phKeyStore_Sw_KeyEntry_t) * wNumKeyEntries. More... | |
| phKeyStore_Sw_KeyVersionPair_t * | pKeyVersionPairs |
| Key version pairs, size = sizeof(phKeyStore_Sw_KeyVersionPair_t)* wNumKeyEntries * wNumVersions. More... | |
| uint16_t | wNoOfKeyEntries |
| Number of key entries in that storage. More... | |
| uint16_t | wNoOfVersions |
| Number of versions in each key entry. More... | |
| phKeyStore_Sw_KUCEntry_t * | pKUCEntries |
| Key usage counter entry storage, size = sizeof(phKeyStore_Sw_KUCEntry_t) * wNumKUCEntries. More... | |
| uint16_t | wNoOfKUCEntries |
| Number of Key usage counter entries. More... | |
Sw parameter structure.
| phKeyStore_Sw_KeyEntry_t* phKeyStore_Sw_DataParams_t::pKeyEntries |
Key entry storage, size = sizeof(phKeyStore_Sw_KeyEntry_t) * wNumKeyEntries.
| phKeyStore_Sw_KeyVersionPair_t* phKeyStore_Sw_DataParams_t::pKeyVersionPairs |
Key version pairs, size = sizeof(phKeyStore_Sw_KeyVersionPair_t)* wNumKeyEntries * wNumVersions.
| uint16_t phKeyStore_Sw_DataParams_t::wNoOfKeyEntries |
Number of key entries in that storage.
| uint16_t phKeyStore_Sw_DataParams_t::wNoOfVersions |
Number of versions in each key entry.
| phKeyStore_Sw_KUCEntry_t* phKeyStore_Sw_DataParams_t::pKUCEntries |
Key usage counter entry storage, size = sizeof(phKeyStore_Sw_KUCEntry_t) * wNumKUCEntries.
| uint16_t phKeyStore_Sw_DataParams_t::wNoOfKUCEntries |
Number of Key usage counter entries.