|
NXP NFC Reader Library
v4.040.05.011646
|
T2T parameter structure. More...
Data Fields | |
| void * | pAlT2TDataParams |
| Pointer to T2T data parameters. | |
| uint8_t | bRwa |
| Tag read/write size. | |
| uint8_t | bTms |
| Tag Memory size. | |
| uint8_t | bTagMemoryType |
| Tag memory type (static or dynamic) | |
| uint8_t | bLockTlvCount |
| Number of lock TLV present in tag. | |
| uint8_t | bMemoryTlvCount |
| Number of memory TLV present in tag. | |
| uint16_t | wNdefHeaderAddr |
| Header offset of first NDEF message. | |
| uint16_t | wNdefMsgAddr |
| NDEF message start address. | |
| phalTop_T2T_MemCtrlTlv_t | asMemCtrlTlv [PHAL_TOP_T2T_MAX_MEM_CTRL_TLV] |
| Memory TLV details for each TLV present. | |
| phalTop_T2T_LockCtrlTlv_t | asLockCtrlTlv [PHAL_TOP_T2T_MAX_LOCK_CTRL_TLV] |
| Lock TLV details for each TLV present. | |
| phalTop_T2T_Sector_t | sSector |
| Current segment details. | |
T2T parameter structure.