|
NXP NFC Reader Library
v4.040.05.011646
|
OSAL parameter structure. More...
Data Fields | |
| uint16_t | wId |
| ID of this component, do not modify. More... | |
| phhalHw_Rc523_DataParams_t | sHal |
| HAL component holder. More... | |
| phhalHw_Rc663_DataParams_t | sHal |
| HAL component holder. More... | |
| phhalHw_Pn5180_DataParams_t | sHal |
| HAL component holder. More... | |
| phhalHw_PN7462AU_DataParams_t | sHal |
| HAL component holder. More... | |
| phbalReg_LpcOpenSpi_DataParams_t | sBal |
| BAL component holder. More... | |
| phbalReg_LpcOpenI2c_DataParams_t | sBal |
| BAL component holder. More... | |
| phKeyStore_Sw_DataParams_t | sKeyStore |
| Keystore dataparams, due to design limitation keystore is included as part of platform dataparams. More... | |
| phPlatform_Timer_Struct_t | gTimers [PH_PLATFORM_MAX_TIMERS] |
| Timer structure. More... | |
OSAL parameter structure.
| uint16_t phPlatform_DataParams_t::wId |
ID of this component, do not modify.
| phhalHw_Rc523_DataParams_t phPlatform_DataParams_t::sHal |
HAL component holder.
| phhalHw_Rc663_DataParams_t phPlatform_DataParams_t::sHal |
HAL component holder.
| phhalHw_Pn5180_DataParams_t phPlatform_DataParams_t::sHal |
HAL component holder.
| phhalHw_PN7462AU_DataParams_t phPlatform_DataParams_t::sHal |
HAL component holder.
| phbalReg_LpcOpenSpi_DataParams_t phPlatform_DataParams_t::sBal |
BAL component holder.
| phbalReg_LpcOpenI2c_DataParams_t phPlatform_DataParams_t::sBal |
BAL component holder.
| phKeyStore_Sw_DataParams_t phPlatform_DataParams_t::sKeyStore |
Keystore dataparams, due to design limitation keystore is included as part of platform dataparams.
| phPlatform_Timer_Struct_t phPlatform_DataParams_t::gTimers[PH_PLATFORM_MAX_TIMERS] |
Timer structure.