|
NXP NFC Reader Library
v4.040.05.011646
|
Type A parameter structure. More...
Data Structures | |
| struct | phacDiscLoop_Type_P2P_TAGS |
| Structure holding information on Type A P2P activation/communication. More... | |
| struct | phacDiscLoop_TypeA_I3P3 |
| Structure info required for ISO/IEC 14443 communication. More... | |
| struct | phascDiscLoop_TypeA_I3P4 |
| Structure info required for ISO/IEC 14443-4 communication. More... | |
Data Fields | |
| uint8_t | bTotalTagsFound |
| Number of type A tags found. More... | |
| uint8_t | bT1TFlag |
| Flag to indicate detected tag is T1T Tag in NFC profile, could be any jewel tag in other profile. | |
Type A parameter structure.
| uint8_t phacDiscLoop_Sw_TypeA_Info::bTotalTagsFound |
Number of type A tags found.