|
NXP NFC Reader Library
v4.040.05.011646
|
Common Components without dependencies. More...
|
Modules | |
| Cid Manager | |
| Eases Multiple-Card-Management by providing and locking CIDs. | |
| KeyStore | |
| This is only a wrapper layer to abstract the different KeyStore implementations. | |
| CryptoSym | |
| This is only a wrapper layer to abstract the different CryptoSym implementations. | |
| CryptoRng | |
| This is only a wrapper layer to abstract the different crypto random number generator implementations. | |
| Tools | |
| This component implements tools that are necessary for many different software modules. | |
| PhLog | |
| Operating System Abstraction Layer | |
| This component implements the OSAL APIs used by the Nxp Reader Library. | |
| Platform Component | |
| These Components implement the Platform abstraction layer. | |
Common Components without dependencies.