* Filename: BFG403W_SPICE.PRM SUBCKT BFG403W 1 2 3 L1 2 5 1.1E-09 L2 1 4 1.1E-09 L3 3 6 0.25E-09 Ccb 4 5 2.0E-15 Cbe 5 6 80.0E-15 Cce 4 6 80.0E-15 Cbpb 5 7 1.45E-13 Cbpc 4 8 1.45E-13 Rsb1 6 7 25 Rsb2 6 8 19 Q1 4 5 6 6 NPN .MODEL BFG403W NPN + IS = 5.554E-18 + BF = 145 + NF = 0.9934 + VAF = 31.12 + IKF = 35.75E-03 + ISE = 3.535E-14 + NE = 3 + BR = 11.37 + NR = 0.985 + VAR = 1.874 + IKR = 14.3E-03 + ISC = 5.708E-17 + NC = 1.546 + RB = 122.38 + IRB = 0 + RBM = 52.45 + RE = 1.511 + RC = 15.119 + CJE = 3.661E-14 + VJE = 0.9 + MJE = 0.3456 + CJC = 1.621E-14 + VJC = 0.5569 + MJC = 0.2079 + CJS = 7.859E-14 + VJS = 0.4183 + MJS = 0.2391 + XCJC = 0.5 + TR = 0.0 + TF = 4.122E-12 + XTF = 68.2 + VTF = 2.004 + ITF = 0.1796 + PTF = 0 + FC = 0.5501 + EG = 1.11 + XTI = 3 + XTB = 1.5 .ENDS