***************************************************************** * NXP BUK6607-55C * * Polarity N-Channel * Ratings 55V/7.00E-03OHMS/25A * * Date Created Mon Aug 23 11:14:35 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK6607-55C DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 3.4866891595948e-09 RLG GATE 1 8.76299823751314 LS SOURCE 8 3.06748169587096e-09 RLS2 SOURCE 8 7.709415856745 RLS1 8 7 0.000767481695870964 RDS 7 4 12008733624.4541 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00406793318309999 TC=0.00469254829304873,1.97046304980494e-05 RBD 9 4 0.0014723412225842 TC=0.00469254829304873,1.97046304980494e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 215285252960.172 CGS 2 6 3.59098680798286e-09 RG 1 2 2.54093046007494 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 4479 + -10 4469 + -5 4412 + -4 4404 + -3 4467 + -2 4181 + -1 3238 + -0.5 2690 + -0.2 2337 + -0.1 2221 + 0 2106 + 0.01 2109 + 0.1 1980 + 0.2 1853 + 0.5 1469 + 1 970 + 2 721 + 3 617 + 4 553 + 5 507 + 10 382 + 12 354 + 25 259 + 30 239 + 44 202 .MODEL MINT NMOS(Vto=2.97463358894912 Kp=2.6186e+02 Nfs=680000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Pb=0.8 Pbsw=0.8 Vmax=300) .MODEL DBD D(Bv=61.69 Ibv=2.50E-04 Rs=1E-6 Is=1.31030066236854e-12 + N=1 M=0.59 VJ=0.61 Fc=0.5 Cjo=1.1068085e-09 Tt=3.403e-08) .ENDS