* ******************************************* * *BZB84-B11 * *NXP Semiconductors * *Dual Zener diodes * * * * * * *IR = 0,1µA @ VR = 8V *IZSM = 2,5A @ tp = 100µs *VZmax = 11,20V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Cathode D1 *Package Pin 2: Cathode D2 *Package Pin 3: common Anode * * * *Simulator: PSPICE * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .MODEL BZB84-B11 D + IS = 1.429E-14 + N = 1.101 + BV = 11 + IBV = 0.005 + RS = 0.3705 + CJO = 5.404E-11 + VJ = 0.5891 + M = 0.3295 *## *