* ******************************************* * *BZX84-C47 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 50nA @ VR = 0,7V *IZSM = 0,5A @ tp = 100µs *Vzmax = 50V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX84-C47 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=15.100E-12 + M=.39802 + VJ=.99859 + ISR=51.813E-12 + BV=47.125 + IBV=.26134 + TT=810.79E-9 *## *