* ******************************************* * *NZX3V0B * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 10ľA @ VR = 1V *IZSM = @ tp = *VZmax = 3,1V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD27 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZX3V0B 1 2 * *The diode D2 does not reflect *a physical device but improves *only modeling in the reverse *mode of operation. * D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 1.574E-14 + N = 1.106 + BV = 2.96 + IBV = 0.005 + RS = 0.477 + CJO = 1.921E-10 + VJ = 0.7971 + M = 0.3413 + FC = 0.5 .MODEL DIODE2 D + IS = 2.88E-10 + N = 2.215 + RS = 10 .ENDS *