* ********************************************************** * * PBLS2003S * * NXP Semiconductors * * low-VCEsat-transistor / RET * IC = 3 A / 100 mA * VCEO = 20 V / 50 V * hFE = typ. 420 @ 2V/0.1A // min. 30 @ 5V/5mA * R1 = 10 kOhm * R2 = 10 kOhm * * * Package pinning does not match Spice model pinning. * Package: SOT 96 * * Package Pin 1;3: Base TR2;TR1 * Package Pin 2;4: Emitter TR2;TR1 * Package Pin 5;6;7;8: Collector TR1;TR1;TR2;TR2 * * * Extraction date (week/year): * Simulator: Spice 2 * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * .MODEL QPBLS2003S_NPN NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 354.4 + IKF = 0.246 + VAF = 182 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 14.99 + IKR = 0.05 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 1.101 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.32E-11 + VJE = 0.8401 + MJE = 0.3622 + TF = 1E-32 + XTF = 0 + VTF = 1E+03 + ITF = 0 + PTF = 0 + CJC = 3.821E-12 + VJC = 0.5986 + MJC = 0.3745 + XCJC = 0.6193 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 *## * .MODEL QPBLS2003S_PNP PNP + IS = 9.07E-13 + NF = 0.9965 + ISE = 1.41E-14 + NE = 1.329 + BF = 412 + IKF = 2.8 + VAF = 20 + NR = 0.9963 + ISC = 2.47E-14 + NC = 1.168 + BR = 250 + IKR = 0.53 + VAR = 11 + RB = 12 + IRB = 0.001 + RBM = 4.6 + RE = 0.035 + RC = 0.026 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.793E-10 + VJE = 0.9448 + MJE = 0.4405 + TF = 1.15E-09 + XTF = 30 + VTF = 0.6 + ITF = 1.7 + PTF = 0 + CJC = 1.258E-10 + VJC = 0.5079 + MJC = 0.349 + XCJC = 1 + TR = 1.3E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 *## *