* ********************************************************** * * PBSS2515VPN * * NXP Semiconductors * * low VCE(sat) NPN/PNP transistor * IC = 1 A * VCEO = 15 V * hFE = min. 150 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 666 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 23/2003 * Simulator: Spice 2 * ********************************************************** *# .SUBCKT PBSS2515VPN_NPN 1 2 3 * Q1 1 2 3 PBSS2515VPN_NPN * .MODEL PBSS2515VPN_NPN NPN + IS = 5.081E-14 + NF = 0.9851 + ISE = 3.304E-14 + NE = 2.27 + BF = 435 + IKF = 0.75 + VAF = 16.5 + NR = 0.985 + ISC = 9.959E-15 + NC = 1.506 + BR = 243 + IKR = 0.188 + VAR = 15.9 + RB = 27 + IRB = 0.00074 + RBM = 0.05 + RE = 0.11 + RC = 0.19 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.863E-11 + VJE = 0.8 + MJE = 0.393 + TF = 4.5E-10 + XTF = 4 + VTF = 0.9 + ITF = 0.8 + PTF = 0 + CJC = 1.287E-11 + VJC = 0.7021 + MJC = 0.41 + XCJC = 1 + TR = 1.8E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS * .SUBCKT PBSS2515VPN_PNP 1 2 3 * Q2 1 2 3 PBSS2515VPN_PNP * .MODEL PBSS2515VPN_PNP PNP + IS = 6.93E-14 + NF = 1.002 + ISE = 1.892E-14 + NE = 1.457 + BF = 250 + IKF = 0.49 + VAF = 13.72 + NR = 1.002 + ISC = 1.738E-14 + NC = 1.164 + BR = 90 + IKR = 0.14 + VAR = 13.24 + RB = 27 + IRB = 0.0005 + RBM = 0.5 + RE = 0.12 + RC = 0.13 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.814E-11 + VJE = 0.55 + MJE = 0.3388 + TF = 5.2E-10 + XTF = 25 + VTF = 0.5 + ITF = 1.5 + PTF = 0 + CJC = 1.763E-11 + VJC = 0.3595 + MJC = 0.3692 + XCJC = 1 + TR = 1E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS *