* ********************************************************** * * PBSS305NX * * NXP Semiconductors * * low VCE(sat) NPN BISS transistor * IC = 4,6 A * VCEO = 80 V * hFE = min.180 typ.280 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 50/2006 * Simulator: Spice 3 * ********************************************************** *# .SUBCKT PBSS305NX 1 2 3 * Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.405E-012 + NF = 0.9839 + ISE = 2.083E-014 + NE = 1.563 + BF = 432.3 + IKF = 1.8 + VAF = 15 + NR = 0.9845 + ISC = 1E-018 + NC = 0.7632 + BR = 97.94 + IKR = 4 + VAR = 19 + RB = 17 + IRB = 0.0007586 + RBM = 0.7223 + RE = 0.015 + RC = 0.015 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.63E-010 + VJE = 0.739 + MJE = 0.3465 + TF = 8.2E-010 + XTF = 5 + VTF = 2 + ITF = 1.6 + PTF = 0 + CJC = 9.521E-011 + VJC = 0.1453 + MJC = 0.2912 + XCJC = 1 + TR = 2.2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.6 .MODEL DIODE D + IS = 1.967E-013 + N = 0.9985 + BV = 1000 + IBV = 0.001 + RS = 210 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS