* ********************************************************** * * PBSS306PX * * NXP Semiconductors * * low VCE(sat) PNP BISS transistor * IC = 3,7 A * VCEO = 100 V * hFE = min.200 typ.330 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 05/2007 * Simulator: Spice 3 * ********************************************************** *# .SUBCKT PBSS306PX 1 2 3 * Q1 1 2 3 PBSS306PX D1 1 2 DIODE * .MODEL PBSS306PX PNP + IS = 7.648E-013 + NF = 0.9493 + ISE = 4.613E-013 + NE = 1.487 + BF = 260 + IKF = 0.55 + VAF = 3 + NR = 0.9505 + ISC = 1.705E-012 + NC = 1.143 + BR = 27.91 + IKR = 2 + VAR = 10.6 + RB = 12 + IRB = 0.001838 + RBM = 0.7223 + RE = 0.016 + RC = 0.015 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 8.101E-010 + VJE = 0.7918 + MJE = 0.383 + TF = 1.45E-009 + XTF = 7 + VTF = 2 + ITF = 1.2 + PTF = 0 + CJC = 1.831E-010 + VJC = 0.7672 + MJC = 0.4807 + XCJC = 1 + TR = 2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 7.361E-014 + N = 0.8771 + BV = 1000 + IBV = 0.001 + RS = 146.4 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *