* ********************************************************** * * PBSS4021NT * * NXP Semiconductors * * Low VCEsat (BISS) NPN transistor * IC = 4,3A * VCEO = 20V * hFE = min. 300 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 48/2009 * Simulator: Spice 3 * ********************************************************** *# .SUBCKT PBSS4021NT 1 2 3 * Q1 1 2 3 PBSS4021NT D1 2 1 DIODE * .MODEL PBSS4021NT NPN + IS = 9.204E-013 + NF = 0.9583 + ISE = 4.315E-014 + NE = 1.563 + BF = 593 + IKF = 3.839 + VAF = 59.69 + NR = 0.959 + ISC = 4.29E-014 + NC = 1.417 + BR = 370.5 + IKR = 2.138 + VAR = 40 + RB = 48 + IRB = 0.00077 + RBM = 13 + RE = 0.025 + RC = 0.009121 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 4.409E-010 + VJE = 0.7729 + MJE = 0.3422 + TF = 7.7E-010 + XTF = 7 + VTF = 1 + ITF = 1.5 + PTF = 0 + CJC = 8.839E-011 + VJC = 0.3448 + MJC = 0.3034 + XCJC = 1 + TR = 5E-010 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 6.701E-015 + N = 1.002 + BV = 1000 + IBV = 0.001 + RS = 2712 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *