* ********************************************************** * * PBSS4350X * * NXP Semiconductors * * NPN low VCEsat (BISS) transistor * IC = 3 A * VCEO = 50 V * hFE = 300 - 700 @ 2V/1A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * * Simulator: Spice 3 * ********************************************************** *# .MODEL QPBSS4350X NPN + IS = 1.146E-12 + NF = 0.9958 + ISE = 2.959E-15 + NE = 1.188 + BF = 610 + IKF = 5 + VAF = 83 + NR = 0.995 + ISC = 1.991E-15 + NC = 1.283 + BR = 100 + IKR = 4.2 + VAR = 54 + RB = 14 + IRB = 0.0007 + RBM = 0.998 + RE = 0.044 + RC = 0.046 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.185E-10 + VJE = 0.6753 + MJE = 0.3597 + TF = 7E-10 + XTF = 20 + VTF = 0.6 + ITF = 2 + PTF = 0 + CJC = 6.25E-11 + VJC = 0.5659 + MJC = 0.4359 + XCJC = 1 + TR = 3E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 *## *