* ********************************************************** * * PBSS4612PA * * NXP Semiconductors * * Low VCEsat NPN BISS transistor * IC = 6 A * VCEO = 12 V * hFE = typ. 415 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 20/2009 * Simulator: Spice 3 * ********************************************************** *# .SUBCKT PBSS4612PA 1 2 3 * * Diodes D1/D2, transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices.. * Q1 1 2 3 PBSS4612PA 0.9683 Q2 11 2 3 PBSS4612PA 0.03168 D1 2 1 DIODE D2 2 11 DIODE RCQ 1 33 11.23 * .MODEL PBSS4612PA NPN + IS = 3.467E-012 + NF = 0.9647 + ISE = 2.594E-014 + NE = 1.301 + BF = 480 + IKF = 19.47 + VAF = 54.85 + NR = 0.9643 + ISC = 3.959E-013 + NC = 1.352 + BR = 316.8 + IKR = 7.605 + VAR = 16.5 + RB = 9.927 + IRB = 0.0007 + RBM = 1.9 + RE = 0.02329 + RC = 0.01593 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 7.513E-010 + VJE = 0.7269 + MJE = 0.3563 + TF = 2E-009 + XTF = 0.8 + VTF = 0.5 + ITF = 1 + PTF = 0 + CJC = 1.509E-010 + VJC = 0.19 + MJC = 0.1651 + XCJC = 1 + TR = 4E-010 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.75 .MODEL DIODE D + IS = 1.313E-014 + N = 1.01 + BV = 1000 + IBV = 0.001 + RS = 4565 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *