* ******************************************* * *PESD12VL2BT * *NXP Semiconductors * *Low capacitance double bidirectional ESD protection diode * *VCL = 37V @ IPPM = 5A *VBR = 16,7V @ IR = 5mA *IRM = 50nA @ VRWM = 12V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: cathode D1 *Package Pin 2: cathode D1 *Package Pin 3: double cathode * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD12VL2BT 1 2 R1 1 11 1E+012 R2 2 11 8E+011 D1 11 1 + DIODE1 D2 11 2 + DIODE2 *The resistors R1 and R2 *do not reflect physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 3E-012 + N = 0.4 + BV = 15.2 + IBV = 3E-009 + RS = 10 + CJO = 1E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-014 + N = 0.9 + BV = 15.18 + IBV = 2.788E-010 + RS = 0.35 + CJO = 1.903E-011 + VJ = 1.15 + M = 0.242 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS