***************************************************************** * NXP PSMN020-100YS * * Polarity N-Channel * Ratings 100V/2.050000E-002OHMS/43A * * Date Created Fri Nov 04 01:11:22 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN020-100YS DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.26194671058465 RLS1 8 7 0.00035 RDS 7 4 1666666666.66667 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0129022565411952 TC=0.0107751875176008,-8.11232221033686E-05 RBD 9 4 0.00100605709393876 TC=0.0107751875176008,-8.11232221033686E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 2000000000 CGS 2 6 2.107e-09 RG 1 2 0.576633761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -2 1300 + -1 1164 + -0.5 929 + -0.2 786 + -0.1 740 + 0 717.5 + 0.1 636 + 0.2 602 + 0.5 523 + 1 446 + 2 335 + 5 226 + 10 189 + 20 149 + 25 137 + 30 126 + 50 102 + 70 78 + 90 54 + 100 42 .MODEL MINT NMOS(Vto=3.51 Kp=0.8e+002 Nfs=640000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=110 Ibv=2.500000E-007 Rs=1E-6 Is=1.193550953505e-12 + N=1 M=0.59 VJ=0.5 Fc=0.5 Cjo=9.5e-10 Tt=5.2e-08) .ENDS