******************************************************************************* ***************************************************************** * NXP PSMN1R5_25YL * * Polarity N-Channel * Ratings 25V/8.00E-04OHMS/15A * * Date Created Fri Feb 19 07:16:56 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN1R5_25YL DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507660078025 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 25000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.000744445436539054 TC=0.00420310073713526,7.09647734055278e-05 RBD 9 4 0.000263689297185194 TC=0.00420310073713526,7.09647734055278e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 160000000 CGS 2 6 4.473e-09 RG 1 2 0.767840585732129 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 3870 + -10 3872 + -5 3844 + -2 3013 + -1 2292 + -0.5 1837 + -0.2 1570 + -0.1 1505 + 0 1193 + 0.1 952 + 0.2 950 + 0.5 943 + 1 891 + 2 720 + 5 576 + 10 482 + 12 461 + 20 404 + 25 389 .MODEL MINT NMOS(Vto=2.10707128709257 Kp=4.1600e+02 Nfs=360000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Pb=0.8 Pbsw=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 Ucrit=1e4 Diomod=1 Vfb=0 Leta=0 Weta=0 + U0=600 Temp=0 Vdd=0 Xpart=0 Vmax=1000) .MODEL DBD D(Bv=28.00 Ibv=2.50E-04 Rs=1E-6 Is=4.08628941515744e-12 + N=1 M=0.39 VJ=0.99 Fc=0.5 Cjo=2.677e-09 Tt=2.67e-08) .ENDS *******************************************************************************