***************************************************************** * NXP PSMN4R6-60PS * * Polarity N-Channel * Ratings 60V/4.600000E-003OHMS/100A * * Date Created Fri Nov 04 06:38:22 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN4R6-60PS DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.02654824574367 RLD1 5 4 0.00027 LG GATE 1 3.28162421113569e-09 RLG GATE 1 8.24762121083703 LS SOURCE 8 3.39043524348335e-09 RLS2 SOURCE 8 8.52109316271937 RLS1 8 7 0.00106315324002631 RDS 7 4 1200000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00109753707400772 TC=0.0108874246190051,3.47294108300735E-05 RBD 9 4 0.000209258617373369 TC=0.0108874246190051,3.47294108300735E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 2000000000 CGS 2 6 4.133e-09 RG 1 2 0.781362342928517 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -2 2330 + -1 2279 + -0.5 1763 + -0.2 1431 + -0.1 1318 + 0 1244.5 + 0.1 1120 + 0.2 1026 + 0.5 881 + 1 757 + 2 605 + 5 459 + 10 401 + 12 388 + 20 350 + 25 333 + 30 318 + 40 285.666666666667 + 50 253.666666666667 + 60 221.666666666667 .MODEL MINT NMOS(Vto=3.51 Kp=1.8e+002 Nfs=520000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=2.99493626792573e-12 + N=1 M=0.61 VJ=0.76 Fc=0.5 Cjo=2.493e-09 Tt=4.5e-08) .ENDS