µVision Build Log
Project:
C:\Users\b46911\Documents\Kinetis\KinetisEA\KEA8\Keil Labs\TRK-KEA8_Keil_Lab2\TRK-KEA8_Lab2.uvprojx
Project File Date: 04/29/2014
Output:
Rebuild target 'TRK-KEA8_Lab2'
compiling CLK.c...
compiling FTM.c...
compiling main.c...
assembling startup_SKEAZN84.s...
compiling system_SKEAZN84.c...
linking...
Program Size: Code=1772 RO-data=224 RW-data=16 ZI-data=352
".\TRK-KEA8_Lab2.axf" - 0 Error(s), 0 Warning(s).
Software Packages used:
Package Vendor: ARM
http://www.keil.com/pack/ARM.CMSIS.3.20.4.pack
ARM::CMSIS:CORE:3.20.0
Cortex Microcontroller Software Interface Standard (CMSIS) CORE, DSP, RTOS, Driver
* Component: CORE Version: 3.20.0
* Component: DSP Version: 1.4.1
Package Vendor: Keil
http://www.keil.com/pack/Keil.Kinetis_KEAxx_DFP.1.0.1.pack
Keil::Device:Startup:1.0.0
Freescale Kinetis KEAxx Series Device Support
* Component: Startup Version: 1.0.0
Collection of Component include folders:
C:\Users\b46911\Documents\Kinetis\KinetisEA\KEA8\Keil Labs\TRK-KEA8_Keil_Lab2\RTE
C:\Keil\ARM\PACK\ARM\CMSIS\3.20.4\CMSIS\Include
C:\Keil\ARM\PACK\Keil\Kinetis_KEAxx_DFP\1.0.1\Device\Include
Collection of Component Files used:
* Component: ARM::CMSIS:CORE:3.20.0
* Component: ARM::CMSIS:DSP:1.4.1
Include file: CMSIS\Include\arm_math.h
Library file: CMSIS\Lib\ARM\arm_cortexM0l_math.lib
* Component: Keil::Device:Startup:1.0.0
Source file: Device\Source\ARM\startup_SKEAZN84.s
Source file: Device\Source\system_SKEAZN84.c