* * PHILIPS SEMICONDUCTORS Version: 1.0 * Filename: BFR520.PRM Date: Feb 1992 * .MODEL BFR520 NPN + IS = 1.01677E-015 + BF = 2.20182E+002 + NF = 1.00065E+000 + VAF = 4.80619E+001 + IKF = 5.10042E-001 + ISE = 2.83095E-013 + NE = 2.03568E+000 + BR = 1.00714E+002 + NR = 9.88109E-001 + VAR = 1.69288E+000 + IKR = 2.35262E-003 + ISC = 2.44898E-017 + NC = 1.02256E+000 + RB = 1.00000E+001 + IRB = 1.00000E-006 + RBM = 1.00000E+001 + RE = 7.75349E-001 + RC = 2.21000E+000 + EG = 1.11000E+000 + XTI = 3.00000E+000 + CJE = 1.24548E-012 + VJE = 6.00000E-001 + MJE = 2.58153E-001 + TF = 8.61625E-012 + XTF = 6.78866E+000 + VTF = 1.41469E+000 + ITF = 1.10365E-001 + PTF = 4.50197E+001 + CJC = 4.47646E-013 + VJC = 1.89234E-001 + MJC = 7.05180E-002 + XCJC = 1.30000E-001 + TR = 5.43746E-010 + VJS = 7.50000E-001 + FC = 7.80280E-001 * Parameters with default value: * XTB, EG, XTI, CJS, VJS and MJS. *