Functionality and Affordability For Cost-Sensitive Applications
 
 

Product Information
 
Development Tool
 
Order Now
 
 
 
MC908QB8
MC908QB4
 
Development Tool
 
MC908QB8 Ordering Information
MC908QB4 Ordering Inforamtion
DEMO908QB8 Ording Information

 
 
 
 

Introducing the newest members of our 908Q Family of 8-bit Microcontrollers, the MC908QB8 and MC908QB4 - offering an even higher level of on-chip integration that includes greater analog resolution, added serial communications and increased motion control. The combination of these components on a single chip reduces the need for external system components, helping decrease overall system costs, making it ideal for consumer electronics, industrial control and automotive system. All MCUs in this family use the enhanced HC08 central processing unit and come in a variety of 16-pin packages

Want To Get Started Now?

The DEMO908QB8 kit is an all-inclusive kit that combines all the hardware you need to test your design along with the award winning CodeWarrior Development Studio with Processor Expert technology.