Evaluation Kit for the i.MX 8M Nano UltraLite Applications Processor

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Power Management

5 V PMIC Solutions

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Processor

  • i.MX 8M Nano UltraLite applications processor
  • 4x Arm Cortex-A53 @ 1.4 GHz
  • 512 KB L2 cache
  • 1x Arm Cortex-M7 @ 750 MHz

Memory

  • DDR3L x16 w/1 GB
  • eMMC 5.0/5.1 w/32 GB
  • SD/MMC connector
  • QSPI w/32 MB

Camera Connectors

  • MIPI-CSI Camera mini-SAS connector

Wireless

  • NXP 88W8987 Wi-Fi/Bluetooth® module:
    • Wi-Fi® 5 (802.11ac) 1x1 DB (2.5/5 GHz)
    • Bluetooth 5.0
  • Onboard chip antenna
  • External antenna connector

Audio

  • Audio DAC 24-bit 192 kHz stereo
  • HP Jack 3.5 mm audio connector
  • Board expansion connector for audio interfaces

Connectivity

  • 10/100/1000 Ethernet
  • USB 3.0 Type C connector

Debug

  • JTAG connector
  • UART via USB

Tools and OS Support

  • Linux
  • FreeRTOS

Buy Options

MINISASTOCSI-Image

Click to expand

MINISASTOCSI
Active

MIPI-CSI Camera Module.

$74.75 USD
In Stock :12
Order from distributors
8MNANOD3L-EVK-Image

Click to expand

8MNANOD3L-EVK
Active

Evaluation Kit for the i.MX 8M Nano UltraLite Applications Processor.

$458.85 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

5 documents

Compact List

Fact Sheet (2)
User Guide (3)

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 8 software offerings

Show All

Support

What do you need help with?