NXP Semiconductors logo
Select site:
English
Technologies for Connected Living

  What is it?

    What does it do?


Wireless 802.11n
Broadband wireless connectivity that’s at least five times faster than the current 802.11g standard.Reliable due to use of 5 GHz band not occupied by other devices such as Bluetooth, microwave ovens, and existing wireless devices.

Reliable, interference-free HD information and entertainment content distribution from IP, terrestrial, cable and satellite providers to TV, STB and DMA.
NFC
Secure, short-range (10 cm/4 inches), low-bandwidth wireless technology.
Enables easy, rapid, secure wireless link between two devices for smart card emulation, peer-to-peer data transfer and information access, without the need for login or device selection.
HDMI
High speed digital serial interface for transmitting over wires between devices.
Transmits standard, enhanced, or high definition uncompressed digital video with HDCP copy protection, multi-channel audio, and component remote control signals between HD devices.
Image processing
Enhances or extracts information and features from an image.
Processes HD or SD signals for best picture quality. Manages HD to SD transcoding and renders to HD for HD Ready.
Silicon tuner
Receives and decodes all analog and digital broadcast standards for use on digital devices.
Allows digital TV reception via STB, cable modem, satellite and PC TV, and removes the limitations of traditional RF design.
Multimedia content analysis
Smart content search using network and grid computing solutions and standardized interfaces.
Allows quick, easy location of any kind of content scattered over the network.
RF front-end modules
Combines multiple wireless standards into a single module.
Reduces interference between the different wireless standards operating in the Connected Living environment. Also reduces cost and size.
Power management
Power management units for PC, laptops portable, STB, TV, and so on.
Manages AC/DC power in real time to ensure optimal efficiency and safety. Extends portable battery life.