Select site:
English
Nexperia mobile solutions
Notice:
These products are now part of ST-NXP Wireless, the joint venture formed by STMicroelectronics and NXP. New products from ST-NXP Wireless can be found at www.stnwireless.com.

A family of products that optimize features and power performance in mobile communications and portable wireless devices.


From highly integrated, programmable system-on-chip (SoC) and companion ICs to reference designs, system software, and development tools, flexible Nexperia Mobile solutions help manufacturers meet the demand for innovative, appealing products in targeted portable and mobile markets.


Nexperia mobile combines our expertise in system integration, RF design, low power consumption, and advanced multimedia. Nexperia mobile helps bring cellular handsets to the next level, moving from simple voice and data exchanges to more sophisticated options such as TV-on-mobile, connectivity (Bluetooth, WLAN, UMA, etc.), gaming, MP3 audio, MPEG-4 video, digital imaging, GPS location-based services, and more. All our Nexperia mobile solutions provide embedded support for Multimedia Messaging Service (MMS), Java and J2ME, MPEG-4, MP3, and melody generation. We even offer support for multi-tasking OS's like Linux and Symbian, and improve call quality with Mono Interference Cancellation (MIC), our implementation of Single Antenna Interference Cancellation (SAIC).


The NXP Partner program offers third-party companies the opportunity to collaborate with NXP to innovate new Nexperia Mobile technologies.

Nexperia mobile cellular system solutions

Nexperia mobile cellular system solutions are complete hardware/software designs for multimedia mobile phones. More than 150 million Nexperia-based systems have been brought to market and more than one in every ten GSM/GPRS handsets use a Nexperia solution, which makes these platforms some of the most extensively proven designs available.

Nexperia mobile basebands

Nexperia mobile basebands provide full, low-power support for GSM, GPRS, EDGE, and UMTS, and are optimized for use in Nexperia mobile cellular system solutions.

Nexperia mobile application processors

Nexperia mobile application processors work with Nexperia mobile basebands to offload tasks and deliver special-purpose functionality.


Processor Description
Download PDF File NXP next viewing experience companion chip PNX4150 for picture enhancement This small, highly efficient companion chip brings NXP’s world-class techniques for picture enhancement to the mobile arena. Implementing patented and proprietary algorithms for video and display processing, it is a highly efficient solution that extends battery life.
Nexperia mobile multimedia processor PNX4103 Brings advanced, flexible performance to embedded camera applications in mobile phones. Designed as a co-processor, it can easily interface with any host processor using a standard parallel memory interface. It is powered by NXP Trimedia and ARM9 processors, and offers a unique, optimized architecture for addressing top-class multimedia applications like digital still camera, video camcorder, TV-on-mobile, and video-conferencing.
Download PDF File NXP Nexperia mobile multimedia processor PNX4101 for top-class multimedia applications in mobile phones Powered by NXP TriMedia and ARM9 processors, the PNX4101 offers a unique, optimized architecture for addressing top-class multimedia applications in mobile phones, including audio/video player and high-end digital still camera.
NXP Nexperia mobile multimedia processor PNX4105 for TV-on-mobile The PNX4105 uses NXP TriMedia and ARM9 processors to upgrade a mobile phone with DVB-H applications. By offloading the baseband, power consumption is kept to a minimum and TV viewing time can be longer.
Download PDF File Nexperia multimedia application processor PNX4009 Provides advanced video, imaging, and audio functions in feature-rich mobile handsets and smartphones. Based on an ARM9 RISC processor that supports open operating systems, the PNX4008 uses a unique architecture to deliver unprecedented multimedia performance. It integrates dedicated accelerators that support advanced features, including high-resolution imaging, real-time full frame rate video recording/playback, video telephony, enhanced music, 3D gaming, security, and more.
Nexperia media processor PNX0103 for portable Flash storage devices and mobile phones Delivers superior audio with minimal power consumption to ensure long play times. Can be used on its own, as a single-chip solution, to create a DRAM-enabled portable Flash player, or can be applied as a coprocessor in a mobile phone to ensure long audio playback times, state-of-the-art audio player features, and, with optional SDRAM, multimedia features like video.
Download PDF File Nexperia multimedia processor PNX015x for state-of-the-art audio processing in music mobile phones High-performance audio processor that supports audio playback and recording and is compatible with the latest standards for DRM. Requires very little board space and significantly reduces power consumption to extend battery life for music playback.
Download PDF File Nexperia low-power USB audio device PNX0161 for mobile/portable applications Small, low-power, and fully USB-compliant IC that makes it easy to build digital-headset accessories for mobile/portable devices. It provides stereo playback and recording, with optional FM radio, across a USB link.