NXP Semiconductors logo
Select site:
English
Discrete and logic SMD plastic packages go Dark Green


Dark green

Finalization of halogen-free transfer
Small-signal discrete and logic SMD plastic packages go “Dark Green”


As one of the first suppliers in the market, NXP now finalizes the transfer to halogen-free packaging technology for its small-signal discrete and logic surface mount devices (SMD). From now on the majority of discretes and logic produced ban the use of halogens and antimony in the material, which is used as flame retardant in the mold compound. Additionally, Dark Green products are also fully RoHS compliant with the European Union directive 2002/95/EC. At the same time, the shift to halogen-free does not change any product parameters nor affect existing qualification, such as the automotive standard AEC-Q101 that some products are compliant with.


NXP Dark Green products do not contain the substances exceeding the limits as below:


SubstancesLimit
Antimony Oxides (Sb2O3, Sb2O5)< 900 ppm
Chlorinated + Brominated CompoundsΣ < 900 ppm

NXP customers benefit from this transfer to Dark Green as environmental safety aspects are getting more important for manufacturing processes and are acknowledged as a value of its own in the eyes of end customers.


Years ahead of upcoming legislation, NXP has already developed products in packages such as its ultra-small discrete leadless and Logic leadless DQFN and MicroPak that are exclusively assembled in Dark Green mold compound since inception. These activities reflect NXP's deep commitment to developing eco-friendly products and integrating environmental safety aspects in all manufacturing processes. “Dark Green” products can be recognized by the “Halogen Free” logo on the box label.


Discrete / Logic SMD plastic packages - Dark Green transfer finalised

PackagePackage description
SOD123FSMD package, 2 pins
SOD123WSMD package "FlatPower", 2 pins
SOD128SMD package "FlatPower", 2 pins
SOD323 (SC-76)SMD package, 2 pins
SOD323F (SC-90)SMD package, 2 pins
SOD523 (SC-79)SMD package, 2 pins
SOD882Leadless ultra small package, 2 terminals
SOT1045Leadless DQFN, 20 terminals
SOT1059 (XSON10U)Leadless ultra-thin package, 10 terminals
SOT1061 (HUSON3)Leadless package, 3 terminals
SOT1089Leadless package, 3 terminals
SOT1115Leadless MicroPak, 8 terminals
SOT1116Leadless MicroPak, 6 terminals
Download PDF File SOT1134Leadless MicroPak, 60 terminals
SOT143BSMD package, 4 pins
SOT223 (SC-73)SMD package, 4 pins
SOT23SMD package, 3 pins
SOT323 (SC-70)SMD package, 3 pins
SOT353 (SC-88A)PicoGate / SMD package, 5 pins
SOT362TSSOP, 48 pins
SOT363 (SC-88)PicoGate / SMD package, 6 pins
SOT416 (SC-75)SMD package, 3 pins
SOT457 (SC-74)PicoGate / SMD package, 6 pins
SOT505-2PicoGate, 8 pins
SOT536BGA, 96 balls
SOT537BGA, 114 balls
SOT650Leadless MicroPak, 10 terminals
SOT663SMD package, 3 pins
SOT665SMD package, 5 pins
SOT666SMD package, 6 pins
SOT702BGA, 56 balls
SOT753PicoGate, 5 pins
SOT762Leadless DQFN, 14 terminals
SOT763Leadless DQFN, 16 terminals
SOT764Leadless DQFN, 20 terminals
SOT815Leadless DQFN, 24 terminals
SOT833Leadless ultra small package / MicroPak, 8 terminals
SOT883 (SC-101)Leadless ultra small package / MicroPak, 3 terminals
SOT886 (XSON6)Leadless ultra small package / MicroPak, 6 terminals
SOT891 (XSON6)Leadless ultra small package / MicroPak, 6 terminals
SOT902Leadless MicroPak, 8 terminals
SOT996PicoGate, 8 pins

Discrete / Logic SMD plastic packages - Dark Green transfer schedule

PackagePackage descriptionDark Green transfer
SOT89 (SC-62)SMD package, 3 pinsTransfer in Q1 2010
SOT108SO Packages, 14 pinsTransfer in Q1 2010
SOT109SO Packages, 16 pinsTransfer in Q1 2010
SOT163SO Packages, 20 pinsTransfer in Q1 2010
SOT137SO Packages, 24 pinsTransfer in Q1 2010
SOT402TSSOP, 14 pinsTransfer in Q4 2009
SOT403TSSOP, 16 pinsTransfer in Q4 2009
SOT360TSSOP, 20 pinsTransfer in Q4 2009
SOT355TSSOP, 24 pinsTransfer in Q4 2009

Regular updates

To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.