NXP Semiconductors logo
Select site:
English
Experience High Performance Analog


APEC 2009

Join NXP at the APEC 09 show (16th - 19th Feb), Marriott Hotel, Wardman Park, Washington DC, to see a suite of new power management solutions that will reduce power consumption in desktop PC's, laptops and data centers for the mass market.


The highly efficient GreenChip PFC, GreenChip SR controllers and a portfolio of 30V power MOSFETs in LFPAK will be showcased at this years Applied Power Electronics Conference.


Our demonstrations include :


GreenChip Power Factor Correction (PFC): Experience a 50% reduction in energy losses
Re-using the high efficiency standards in PC notebook adapter, the integrated PFC function of the GreenChip III adapter chip enables highest possible efficiency for 75W-600W power supplies found in computing, consumer and industrial power supplies. By introducing the Product info on TEA1742 GreenChip TEA1742 GreenChip standalone PFC functionality, NXP now completes their system solution for high efficient power supplies complying with the 80PLUS® Gold standard.


GreenChip Synchronous Rectification (SR) Controller: Experience the world's smallest power adapter
A highly integrated solution to replace energy inefficient diode rectification circuits with cost efficient IC implementation. The GreenChip SR TEA1791 enables the simpler implementation of synchronous rectification in power supplies, fully compatible with the GreenChip or any other power supply controller. The GreenChip SR saves significant component count and is more reliable than a discrete solution, complimenting NXP's system solution for high efficient power supplies that comply with the 80PLUS® Gold standard.


GreenChip PC: desktop power supply solutions: Experience 90% efficient computer power
This complete, cost-effective solution enables PC power supplies that surpass consumer and industry expectations for high efficiency and low noise. It also cuts power losses by up to 30% and reduces or even eliminates the need for a cooling fan.The GreenChip PC and SR are third generation successors of the successful GreenChip power supply controller family range with over 400 million products in the market. The GreenChip family makes it easier and more cost-effective for power supply manufacturers to comply with energy efficiency specifications such as 80PLUS® and ENERGY STAR®. The GreenChip family of ICs is designed specifically for energy saving and has, from its inception, led industry standards in PC power efficiency.


Trench 6 MOSFETs in LFPAK
NXP latest power MOSFETs deliver world-class performance enabling superior power efficiency in power supply designs. The 10 new 30V power MOSFETs in LFPAK have an RDS(on) range from 1.7mOhm to 9mOhm. This provides the designer with a selection of parts in order to choose the optimum combination to achieve maximum system performance for DC-DC power supplies.



Related links


Press announcement


Regular updates

To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.