Select site:
English
NXP microcontrollers - limitless solutions at ESC Boston (18-21 Sept, Booth 801)



ESC Boston

At this year's Embedded Systems Conference in Boston from September 18-21 (Booth 801), we highlighted the latest in our growing family of ARM9-based microcontrollers and our industry-leading ARM7-based microcontrollers.


We previewed our new LPC2900 family, with built-in CAN and LIN support for automotive applications, and our new, high-performance LH7A40x family, which features USB, MMC, and an embedded LCD controller that supports STN, CSTN, TFT, and AD-TFT displays of 1024 x 768 and 64k colors.


We also showcased our LPC2300 and LPC2400 families, the only ARM7-based MCUs in the industry that offer a dual-AHB bus structure.

Product highlights

LPC2900 series 80-MHz, 32-bit ARM9-based MCUs with CAN and LIN for automotive applications
LH7A40x series 266-MHz, 32-bit, ARM9-based MCUs with USB, MMC, and integrated LCD controller
LPC2400 series 72-MHz, 32-bit, ARM7-based MCUs with Ethernet, USB OTG, CAN, external memory interface, and optional LCD controller
LPC2300 series 72-MHz, 32-bit, ARM7-based MCUs with Ethernet, USB, and CAN peripherals

Literature list

The following literature was available at the show. For a complete list for NXP microcontrollers and other products, please visit our .



Regular updates

To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.

Related links