Select site:
English
NXP microcontrollers – affordable innovation


ESC San Jose 2008

At the recent Embedded Systems Conference in Silicon Valley, we previewed the vibrant future of 32-bit ARM microcontrollers, showcasing the LPC3000 series, our most advanced ARM0 microcontrollers yet.


Designed in a 90-nm process, the new LPC3000 series combines the performance of an ARM926EJ core, a Vector Floating Point (VFP), an LCD Controller, an Ethernet MAC, an OTG USB, an efficient bus matrix, and a large set of standard peripherals. The result is a series of solutions that give embedded designers the ability to reduce on-chip components and maximize power savings -- without sacrificing performance.


Peripheral support includes interfaces for I²C-bus, I²S, SPI, SSP, UARTs, SD, PWMs, and A/D. The series also supports DDR, SDR, SRAM, and Flash memory devices, and provides the option of booting-up from NAND Flash, SPI memory, UART, or SRAM. The LPC3250, our most highly integrated device in the series, adds a 10/100 Ethernet MAC and a 24-bit LCD controller that supports STN and TFT panels.


Along with the LPC3000 series, we also showcased the LPC2000 series of ARM7 microcontrollers, and our ARM-based LH7xxxx (BlueStreak) microcontrollers, which offer high-resolution integrated LCD controllers.


The following literature was available at the show:


Item

Description

Download PDF File NXP microcontroller linecard 8- and 32-bit solutions for embedded technologies
Download PDF File LPC32x0 leaflet 208-MHz, 32-bit ARM9 MCUs with up to 256-KB SRAM, Ethernet, USB, and LCD controller
Download PDF File LH7A40x leaflet 266-MHz ARM9 MCUs with integrated LCD controller
Download PDF File LPC2900 leaflet 80-MHz, 32-bit ARM9 MCUs with CAN and LIN
Download PDF File LPC24xx leaflet 72-MHz, 32-bit ARM7 MCUs with Ethernet, USB OTG, CAN, and optional LCD controller
Download PDF File LPC23xx leaflet 72-MHz, 32-bit ARM7 MCUs with Ethernet, USB, and CAN peripherals
Download PDF File LPC2103 leaflet Small, ultra low-cost 70-MHz, 32-bit ARM7 MCUs

Related links


Regular updates

To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.