NXP leads the way with its range of Trench 6 MOSFETs in LFPAK (Loss Free PAcKage). By combining Trench 6 silicon with the high performance LFPAK package, our new devices provide customers with numerous performance and reliability advantages.
- World's first <1 mΩ (1) 25 V MOSFET in a Power-SO8 footprint
- World's lowest RDS(ON) MOSFET at 30 V (2)
- The only Power-SO8 devices rated to 175 °C
- The only Power-SO8 package automotive rated to AEC - Q101
- The LFPAK is rated for ID(MAX) up to 100 A
- Fully compatible with visual inspection machines (unlike many Power-SO8 alternatives which require X-ray inspection)
- Avalanche rated
- ROHS compliant and halogen-free
- SOT669 and SOT1023 versions
(1) PSMN1R2-25YL has RDS(ON) (typ) = 0.9 mΩ and RDS(ON) (max) = 1.2 mΩ at Vgs=10 V
(2) PSMN1R3-30YL has RDS(ON) (typ) = 1.06 mΩ and RDS(ON) (max) = 1.3 mΩ at Vgs=10 V
Related links
- NXP Claims Breakthrough in MOSFET Performance with World’s First Sub 1 MilliOhm MOSFET in a Power S08 Package
Nine new Trench 6 MOSFETs in a Power SO8 Package
PSMN1R2-25YL
PSMN1R5-25YL
PSMN1R3-30YL
PSMN2R6-40YS
PSMN4R0-40YS
PSMN8R3-40YS
PSMN8R2-80YS
PSMN013-80YS
PSMN026-80YS
In addition to the Power-SO8 range we've further extended the range of Trench 6 MOSFETs with ten new devices in the industry-standard TO220 (SOT78) package operating at 30 V, 40 V and 80 V.
Related links
In addition to the Power-SO8 range we've further extended the range of Trench 6 MOSFETs with ten new devices in the industry-standard TO220 (SOT78) package operating at 30 V, 40 V and 80 V.
- NXP Claims Breakthrough in MOSFET Performance with World’s First Sub 1 MilliOhm MOSFET in a Power S08 Package
Ten new high performance Trench 6 MOSFETs in a TO220 package
PSMN1R6-30PL
PSMN2R0-30PL
PSMN4R3-30PL
PSMN2R2-40PS
PSMN4R5-40PS
PSMN8R0-40PS
PSMN4R4-80PS
PSMN5R0-80PS
PSMN012-80PS
PSMN050-80PS
Regular updates
To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.