NXP’s range of 30V Trench 6 logic level MOSFETs deliver significant improvements in efficiency when used in switching power supply applications, DC-DC converters, POL converters and power OR-ing. The LFPAK package delivers high current capability and low thermal resistance in a 5mm x 6mm Power SO8 footprint making the new range of MOSFETs the natural choice for demanding power-switching applications.
This range combines the latest silicon technology (Trench 6), with the high-performance LFPAK package, which challenges the best performing devices available in today’s marketplace. Trench 6 silicon technology provides our lowest RDS(on) performance yet, at 1.2mOhm typical at VGS=10 V (PSMN1R7-30YL). These parts are highly suited to power OR-ing and SYNC-FET in synchronous buck-regulators.
Application circuits
Related links
For datasheets, product leaflet, spice models, thermal models and other design support please click on the product information pages.
PSMN1R7-30YL
PSMN2R0-30YL
PSMN2R5-30YL
PSMN3R0-30YL
PSMN3R5-30YL
PSMN4R0-30YL
PSMN5R0-30YL
PSMN6R0-30YL
PSMN7R0-30YL
PSMN9R0-30YL
Regular updates
To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.