設計・ファイル
2 設計・ファイル
-
プリント基板と回路図
Schematics (PDF) for the TWR-WIFI-G1011MI Tower® Peripheral Module
-
プリント基板と回路図
TWR-WIFI-G1011MI Hardware Design Package
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
This development board is no longer in production and not recommended for future designs. Please visit Tower® System Modular Development Board Platform for other options.
Looking for an easy-to-use, low-power, cost-effective way to add 802.11b Wi-Fi connectivity to your designs? The TWR-WIFI-G1011MI peripheral module is the ideal solution for your application development using the Tower System, enabling fast development of internet connected devices.
The fully certified on-board GS1011MIP Wi-Fi module from GainSpan features a highly integrated and low power SoC consuming few µA of standby current and with few ms of wake-up latency for battery operated devices requiring years of battery life. It includes both uART and SPI interfaces, a full Wi-Fi stack including WPS for easy provisioning, Over-the-Air firmware update, optional networking stack and services and 802.11i security.
Evaluation and prototyping with this certified Wi-Fi module and the Tower System lets you add Wi-Fi connectivity to nearly any product quickly and easily.
This peripheral module is designed to be combined and used with other MCU and peripheral modules in the Tower System.
Archived content is no longer updated and is made available for historical reference only.
クイック・リファレンス ドキュメンテーションの種類.
5 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。
セクションを選択:
2 設計・ファイル
セキュアファイルの読み込み中、しばらくお待ちください。