設計・ファイル
2 設計・ファイル
-
プリント基板と回路図
PQ2FADS-ZU Schematics - OrCAD file
-
プリント基板と回路図
PQ2FADS-ZU Schematics
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
ARCHIVED
The PQ2FADS-ZU boards are designed to aid hardware and software developers of the PowerQUICC® II family by providing an evaluation platform for MPC82xx derivatives in the 480-pin TBGA (ZU) package. The PQ2FADS-ZU board supports the MPC8250, MPC8260, MPC8264, MPC8265, MPC8266, MPC8270 and MPC8280.
The PQ2FADS-ZU board has 32MB of SDRAM attached to the 60x bus (soldered on board), 8MB of SDRAM for the local bus (soldered on board) and a 8MB Program Flash SIMM (supports up to 32MB). The on-board interfaces include JTAG/COP, Dual UART, USB 1.1, two 100/10-Base-T Fast Ethernets, and a 155 Mbps ATM UNI with optical interface.
Using the ADS on-board resources and an associated debugger, developers are able to download and run code, set breakpoints, display memory and registers, and connect proprietary hardware via the expansion connectors. That code can then be incorporated into a desired system with the MPC82xx processor. The PQ2FADS-ZU includes on-board resources and a debugger that allows developers to download and run code, set breakpoints, display memory registers, and display configuration registers.
Who should order this product:
Developers using any PQ2 derivative in the 480-pin TBGA (ZU) package. For PCI applications, NXP® also offers the MPC8266ADS-PCIAI as a PCI target board.
Archived content is no longer updated and is made available for historical reference only.
クイック・リファレンス ドキュメンテーションの種類.
4 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。
セクションを選択:
2 設計・ファイル
セキュアファイルの読み込み中、しばらくお待ちください。