お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Archived content is no longer updated and is made available for historical reference only.
For today's short product development cyclesas short as possible, NXP® helps you simplify your design with intuitive online tools. Our latest design tool focuses on creating low power supply solutions from 2 W up to 25 W. The online tool supports two different application types - an isolated (flyback) converter and a non-isolated (buck) converter.
The tool generates schematic, bill of material and transformer parameters, calculates the design's efficiency, and presents an overview of losses. Also, for a better understanding of the application it can be simulated either online or even locally after downloading the schematics and simulator.
Get startedセクションを選択: