デザイン・ファイル
1 設計・ファイル
-
プリント基板と回路図
TWR-PXD10 Schematics
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The TWR-PXD10 is a modular development platform that enables rapid prototyping and tool re-use through reconfigurable hardware. The TWR-PXD10 module can be used with a broad selection of Tower® System peripheral modules, including the new TWR-LCD-RGB which accepts RGB data from the PXD10 MCU graphics LCD controller, and TWR-SER.
The PXD10 family of 32-bit MCUs built on Power Architecture® technology provides a cost-effective, single-chip display solution for the industrial market. An integrated TFT driver with digital video input ability from an external video source, significant on-chip memory and low-power design methodologies provide flexibility and reliability in meeting display demands in rugged environments.
Archived content is no longer updated and is made available for historical reference only.
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。