お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Our well known, widely deployed powerful MIFARE®Discover tool is commonly used by the MIFARE development community as it allows to access and handle any MIFARE family chip and data processing feature. This expert tool has been further enhanced to support the latest MIFARE family members of the MIFARE Plus® and the MIFARE DESFire® EV2 platform including the corresponding MIFARE SAM (Secure Access Module) solutions.
Furthermore, ICODE® and NTAG® platform support has been added to the feature set, covering NXP's entire 13.56 MHz product portfolio now. To reflect these additions the MIFAREDiscover tool has been rebranded to RFIDDiscover.
The tool RFIDDiscover Lite can also be downloaded from MIFARE.net. The full version of the RFIDDiscover tool can be requested in the NXP DocStore – please search for “sw1866”.
Supported 13,56 MHz chip IC family | RFIDDiscover Lite | RFID Discover |
MIFARE Plus family | x | |
MIFARE Classic | x | x |
MIFARE DESFire | x | |
MIFARE Ultralight family |
MIFARE Ultralight,
|
x |
ICODE family | x | x |
NTAG | x | x |
MIFARE SAM AV1/AV2 | x | |
Supported readers: | ||
NXP Pegoda CL RD701 | x | x |
NXP Pegoda RD710 | x | x |
NXP MF RC523 VB1 Reader | x | x |
NXP RC663 Antenna V3.0 | x | |
NXP Pegoda-2 with SAM in X mode | x | |
CETRTA POT CM1/TP/H | x | x |
1 ハードウェア提供
本ソフトウェアをサポートするパートナー企業の一覧は、以下のサイトをご覧ください。 パートナーマーケットプレイス.