NXP® broad portfolio of automotive microcontrollers and processors, plus our broad enablement and technical support enable you to create the next breakthrough automotive designs for advance driver assistance systems, in-vehicle networking, body, chassis and safety, powertrain, and infotainment applications
ARM MCUs and MPUs for Automotive

Our ARM-based portfolio offers the highest level of integration, the most comprehensive software/hardware enablement & the broadest range of performance.

More Information
16-bit S12 MagniV MCUs

S12 MagniV portfolio simplifies system design and reduces time to market with integrated mixed-signal microcontrollers (MCUs) for automotive and industrial applications

More Information
Ultra-Reliable Microcontrollers

Ultra Reliable Industrial and Automotive MCUs provides the best-in-class quality, reliability and safety

More Information
16-bit S12 & S12X MCUs

Get high performance at a low cost with proven S12 MCUs technology. The S12 family has a vast array of optional features. The S12X family expands performance capabilities with XGate co-processor option.

More Information
8-bit S08 MCUs

High-performance and low power, the S08 does not sacrifice performance to provide low power 1.8 V operation. S08 Features – Multiple power management modes, including a 20µA power-down mode.

More Information
32-bit Power Architecture MCUs

MPC5xxx MCUs offers scalable, highly integrated solutions designed for automotive, with a focus on quality and long-term reliability

More Information