お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Archived content is no longer updated and is made available for historical reference only.
This Evaluation board features the MC33664TL a transceiver physical layer transformer driver designed to conveniently interface a microcontroller to a high speed isolated communication network. MCU SPI data bits are directly converted to pulse bit information and transferred to the bus network.
Follower response messages use the same structure to send pulse bit information to the MC33664TL which is then converted to an SPI bit stream sent back to the MCU.
This board works in conjunction with the MC33771 Battery Cell Controller IC. The MC33771 is a lithium ion Battery Cell Controller IC designed for automotive applications, such as hybrid electric (HEV) and electric vehicle (EV) systems as well as industrial applications, such as energy storage systems (ESS) and uninterruptible power supply (UPS) systems.
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。