Technical content and expertise to help jump start your design and get you to production faster.

Filter by Keyword

Filter by Application

Filter by Product

NXP Designs

NXP Design Quick Links
Modular IoT Gateway Modular IoT Gateway

Enables multi-protocol compatibility for secure, reliable wireless connectivity in Smart Cities and Smart Industries.

Hexiwear - Complete IoT Development Solution Hexiwear - Complete IoT Development Solution

Enables rapid prototyping with compact form factor, on-board MCUs, BLE connectivity, sensors, OLED display and battery.

IoT Low Power Sensor Node IoT Low Power Sensor Node

The IoT Low Power Sensor Node is based on the NXP MKW24D512 SIP device; it incorporates a complete low power IEEE® 802.15.4 Standard 2.4GHz radio frequency transceiver and a Kinetis family low power, mixed-signal ARM Cortex-M4 MCU into a single package.

Occupancy Sensor Node Occupancy Sensor Node

The Occupancy Sensor Node is based on the NXP MKW24D512 SIP device; it incorporates a complete low power IEEE® 802.15.4 Standard 2.4GHz radio frequency transceiver and a Kinetis family low power, mixed-signal ARM Cortex-M4 MCU into a single package.

LPC54608 Based Home Irrigation (Sprinkler) System with Customizable GUI Home Irrigation (Sprinkler) System

An internet-enabled home irrigation system, visualized and controlled through NXP’s power-efficient LPC54608 microcontroller with the TouchGFX software framework, and weather data provided by IBM Bluemix

LS1021A Time Sensitive Networking Time-Sensitive Networking Solution for Industrial IoT

The LS1021A Time Sensitive Networking (TSN) Solution Reference Design is a platform that allows developers to design solutions with the new IEEE Time Sensitive Networking (TSN) standard. The board includes the QorIQ Layerscape LS1021A industrial applications processor and SJA1105T TSN switch.

WaRP 7 - Next Generation IoT and Wearable Development Platform WaRP 7 - Next Generation IoT and Wearable Development Platform

Applications processor platform in compact form factor with optimized hardware design, NFC, Wi-Fi, BLE, sensors and battery.

Accelerometer Kube Demo Accelerometer Kube Demo

AcceleKube includes an intelligent motion sensing platform, three color LEDs, demonstration software and battery.

Point of Sale (POS) Reader Solution Point of Sale (POS) Reader Solution

Combines Kinetis® K81 secure MCU, PN5180 contactless NFC reader and TDA8035 contact reader, pre-assembled in a Tower® System.

PIN Pad POS Solution PIN Pad POS Solution

Designed as a PIN Entry Device (PED) in the PCI certification process, based on the TWR-POS-K81 Tower system.

BLE Beacon Reference Design BLE Beacon Reference Design

Compact form factor, open-source design based on KW30 BLE Wireless Radio MCU with firmware for BLE Stack, iBeacon, Android and iOS apps.

5 W Multi-Coil Automotive Transmitter 5 W Multi-Coil Automotive Transmitter

Qi multi-coil solution for in-vehicle wireless charging. CAN/LIN support for easy integration with auto environment, quick time to market.

15 W Single-Coil Wireless Charging Transmitter 15 W Single-Coil Wireless Charging Transmitter

Backward compatible, Qi compliant with highest performance efficiency and active charging area available, maintains low BOM cost.

15 W Wireless Charging Receiver based on Buck Architecture 15 W Wireless Charging Receiver based on Buck Architecture

Reference design with BUCK architecture using NXP® MWPR1516 receiver controller IC to manage and perform all control functions.

15 W Wireless Charging Receiver 15 W Wireless Charging Receiver

Compliant with latest Medium Power Qi specification, support dual cell or three cell devices.

5 W Single-Coil Wireless Charger 5 W Single-Coil Wireless Charger

Qi compliant, WPC A11 design, supporting single coil 5W topologies. Highly optimized with lowest BOM cost and highest performance.

5 W Multi-Coil A Type Wireless Charging Transmitter 5 W Multi-Coil A Type Wireless Charging Transmitter

Qi complaint, WCT A28 design, enables freedom of positioning with multi-coil 5W topologies. Supports larger active charging area.

Quadcopter Drone Quadcopter Drone

Powerful Electronic Speed Controller (ESC) combines four boards into one, controlled by a single Kinetis KV4x or Kinetis KV5x MCU.

Internet Radio Audio Streaming Internet Radio Audio Streaming

Demonstrates an easy-to-use internet-radio application.

BLE Controlled Robot BLE Controlled Robot

Brings robot control to your cellphone. Develop your own smart robot using FRDM-KW40 board and Pololu Zumo Robot.

3-Phase AC Induction Motor Control 3-Phase AC Induction Motor Control

3-phase sensorless AC induction motor control utilizing closed-loop field oriented vector speed (FOC) control mechanism.

3-Phase PMSM Motor Control 3-Phase PMSM Motor Control

Utilizes closed-loop field oriented vector speed (FOC) control mechanism.

3-Phase BLDC Motor Control 3-Phase BLDC Motor Control

Utilizes six-step commutation process, closed-loop speed control and dynamic motor current limitation.

Full-Bridge DC-DC Switch Mode Power Supply (SMPS) Full-Bridge DC-DC Switch Mode Power Supply (SMPS)

Transformer-isolated buck converter with full-bridge inverter block, transformer, synchronous rectification block and filter.

Class-D Audio Amplifier Class-D Audio Amplifier

1000 W reference design provides examples for an audio amplifier with a push-pull power converter.

Single-Phase Power Meter Single-Phase Power Meter

Measures active and reactive energy in single-phase, two-wire networks for direct connection.

2-Phase Power Meter 2-Phase Power Meter

Measures active and reactive energy in single-phase, three-wire networks for direct connection. Pre-certified ANSI C12.20, class 0.2

3-Phase Power Meter 3-Phase Power Meter

Measures active and reactive energy in three-phase networks.

Cloud Connectivity Kit Cloud Connectivity Kit

Quickly create, deploy and manage connected (IoT) products utilizing Wi-Fi and cloud services without deep expertise in security.

Flexible Camera Solution Flexible Camera Solution

Add image-based features to your application without a dedicated camera interface.

Smartphone Quick Jack Smartphone Quick Jack

Design compact sensor-based peripherals that use the phone's audio jack for data and power.

Add-On Board - Altitude click Add-On Board - Altitude click

by MikroElektronika

Features a MEMS pressure sensor providing accurate pressure/altitude (20-bit) and temperature (12-bit) data.

Add-On Board - TILT-n-SHAKE click Add-On Board - TILT-n-SHAKE click

by MikroElektronika

Multifunctional 3-axis digital accelerometer, also configurable as a 45-degree tilt sensor.

Breakout Board - I2C Barometric Pressure/Altitude/Temperature Sensor Breakout Board - I2C Barometric Pressure/Altitude/Temperature Sensor

by Adafruit

Low-cost sensing solution for precision measurement of barometric pressure and altitude.

Breakout Board - I2C Barometric Pressure/Temperature Sensor Breakout Board - I2C Barometric Pressure/Temperature Sensor

by Adafruit

Low cost sensing solution for measuring barometric pressure, targeting 2.4V to 5.5V.

Breakout Board - SparkFun Altitude/Pressure Sensor Breakout Breakout Board - SparkFun Altitude/Pressure Sensor Breakout

by Sparkfun

MEMS pressure sensor that provides altitude data within 30cm. The Breakout Board enables easy prototyping.

Breakout Board - SparkFun Triple Axis Accelerometer Breakout Breakout Board - SparkFun Triple Axis Accelerometer Breakout

by Sparkfun

Smart, low-power, three-axis, capacitive MEMS accelerometer with 12 bits of resolution and packed with embedded functions.

Breakout Board - SparkFun Triple Axis Magnetometer Breakout Breakout Board - SparkFun Triple Axis Magnetometer Breakout

by Sparkfun

Small, low-power, digital 3-axis magnetometer for use with a 3-axis accelerometer to produce accurate compass heading information.

The BLE Heart Rate Monitor The BLE Heart Rate Monitor

Demonstrates wireless ECG acquisition. Low-power design based on small Li-Ion coin-cell battery with up to 40 hours of continuous use.

Prop Shield With Motion Sensors Prop Shield With Motion Sensors

by PJRC

Makes interactive light and sound effects based on motion on small handheld props and wearable costumes.

3-Phase Metering 3-Phase Metering

Measures and registers active and reactive energy in three-phase networks for direct connection.

Electronic Tamper Detection Smart Meter Electronic Tamper Detection Smart Meter

High-performance smart meter reference design, integrated with ultra-low-power tilt sensor for electronic tamper detection.

Single-Phase Metering Single-Phase Metering

Provides accurate and cost-effective energy metering in the residential market based on Kinetis M series MCU.

2-Phase Metering 2-Phase Metering

Provides accurate and cost-effective energy metering based on the Kinetis M series MCU.

Single-chip PROFIBUS Reference Platform Single-chip PROFIBUS Reference Platform

Support PROFIBUS, the world’s most successful communication technology used in industrial automation.

10-Axis Sensor Data Logger 10-Axis Sensor Data Logger

Total system solution for data collection applications in an efficient 1.2 x 1.5 square inches for portability and ease of use.

Airbag Evaluation Platform (PSI5) Airbag Evaluation Platform (PSI5)

Application demonstrator system providing an airbag electronic control unit (ECU) example using NXP's standard products for automotive safety.

Magnetic Rotary Encoder (MRE) Reference Design Magnetic Rotary Encoder (MRE) Reference Design

Smart integrated system for angle measurement, provides correction of magnetic data by an embedded algorithm.

Hydraulic/Pneumatic Valves Controller System Hydraulic/Pneumatic Valves Controller System

Highly integrated, multi-purpose valve control system drives proportional and digital valves and the system pump.

IoT Gateway IoT Gateway

Small footprint platform with high-speed connectivity and serial interfaces for secure IoT services to the home and commercial locations.

Residential Gateway Residential Gateway

OpenWRT-based Home Router Platform, shortens design cycles and reduces time-to-market without compromising quality or features.

WLAN Access Point System WLAN Access Point System

Designed for rapid shipment to 802.11ac customers. Includes 2.4GHz and 5GHz radio and additional PCIe slot for a potential 60Hz radio.

EtherCAT PLC Reference Platform EtherCAT® PLC Reference Platform

Eases industrial control systems development with ISaGRAF® PLC Firmware and QNX® Neutrino® RTOS on P1025 processor.

WLAN Appliance Solutions WLAN Appliance Solutions

Supports single- or dual-radio 802.11 a/b/g/n/ac devices through MiniPCI or Mini PCI Express® interfaces.

Networked Smart Gateway Networked Smart Gateway

Supports energy management and control, home automation, home security/surveillance, VoIP and HD video streaming.

Single-chip PROFIBUS Reference Platform Single-chip PROFIBUS Reference Platform

PROFIBUS Layer 2 firmware for PowerQUICC/QorIQ processors with dedicated QUICC Engine® controller, eliminates need for costly ASIC.

Graphics LCD Graphics LCD

LCD reference design based on Kinetis KL28Z through the standalone FlexIO peripheral module.

Remote Control Dimmer Remote Control Dimmer

KW01 Sub-GHz RC Dimmer operating in a custom IEEE 802.15.4 star network for home automation applications.

Smart Home Gateway Reference Design Smart Home Gateway Reference Design

Enables a secure, market proven integrated platform with popular connectivity interfaces in the Smart Home Market.

Low Resolution Camera Low Resolution Camera

Camera reference design based on Kinetis KL28Z through the standalone FlexIO peripheral module.

Refrigerator Compressor Refrigerator Compressor

The Refrigerator Compressor solution with Brushless DC motor (BLDC), sensorless control offers greater efficiency using Field Oriented Control (FOC) based on the MC56F82xxx controller.

Sensorless BLDC Control Sensorless BLDC Control

Sensorless BLDC control under ultra-high supply voltage (up to 18V) based on NXP's highly-integrated 8-bit S08 microcontroller MC9S08SU8/16. Real-time in-circuit debug through S08/RS08 or HCS12 BDM interface.

Connect With Us