お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The KMA220 is a high precision dual channel magnetic angle sensor for magnetic angular measurement. The MagnetoResistive (MR) sensor bridges, the mixed signal Integrated Circuits (ICs) and the required capacitors are integrated into a single package. Both integrated channels are working full independently. The supply voltage has common terminals. Further explanations are referring to a single channel of the KMA220.
This angular measurement module KMA220 is pre-programmed, pre-calibrated and therefore, ready to use.
The KMA220 allows user-specific adjustments of angular range, zero angle and clamping voltages for each channel separately. The settings are stored permanently in a non-volatile memory.
部品番号: KMA220.
クイック・リファレンス ドキュメンテーションの種類.
4 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。