概要

Development Board for LPC11U68

Development Board for LPC11U68

特長

キットの同梱物

  • LPC11U68 Development Board
  • USB cable
  • 9-pin, female to female serial cable
  • Documentation CD-ROM

サポートされるデバイス

  • LPC11U67JBD48: Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M0+/M0 Cores
  • LPC11U68JBD100: Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M0+/M0 Cores
  • LPC11U68JBD48: Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M0+/M0 Cores
  • LPC11U68JBD64: Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M0+/M0 Cores
  • LPC11U12FBD48: 16kB flash, 6kB SRAM, LQFP48 package
  • LPC11U12FHN33: 16kB flash, 6kB SRAM, HVQFN32 package
  • LPC11U13FBD48: 24kB flash, 6kB SRAM, LQFP48 package
  • LPC11U14FBD48: 32kB flash, 6kB SRAM, LQFP48 package
  • LPC11U14FET48: 32kB flash, 6kB SRAM, TFBGA48 package
  • LPC11U14FHI33: 32kB flash, 6kB SRAM, HVQFN32 package
  • LPC11U14FHN33: 32kB flash, 6kB SRAM, HVQFN32 package