OM13034: IAR KickStart Kit Featuring NXP Semiconductors LPC1347 MCU

概要

特長

OM13034 Image

OM13034 Image

サポートされるデバイス

  • LPC1315FBD48: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1315FHN33: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1316FBD48: 48kB Flash, 8kB SRAM
  • LPC1316FHN33: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1317FBD48: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1317FBD64: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1317FHN33: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1345FBD48: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1345FHN33: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1346FBD48: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1346FHN33: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1347FBD48: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1347FBD64: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core
  • LPC1347FHN33: Entry-level 32-bit Microcontroller (MCU) based on ARM® Cortex®-M3 Core