概要

特長

IAR LPC1343 Eval Board PIC

IAR LPC1343 Eval Board PIC

キットの同梱物

  • IAR LPC1343 Evaluation Board
  • IAR Embedded Workbench for ARM, 32K KickStart edition
  • IAR visualSTATE evaluation edition, 20-state limitation
  • Example projects included

サポートされるデバイス

  • LPC1311FHN33: Entry-level 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core
  • LPC1313FBD48: Entry-level 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core
  • LPC1313FHN33: Entry-level 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core
  • LPC1342FBD48: Entry-level 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core
  • LPC1342FHN33: Entry-level 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core
  • LPC1343FBD48: Entry-level 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core
  • LPC1343FHN33: 32kB Flash, 8kB SRAM, USB Device