SOT1216: DFN1010B-6


Overview

plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1216 DFN1010B-6 surface mount double HUSON 1.1 x 1.0 x 0.37 6 plastic
Manufacture Code Reference Codes Issue Date
SOT1216 2013-03-06