Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT287-1 | SO32 | surface mount | double | SO | 7.5 x 20.5 x 2.35 | 32 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT287 | MO-119(JEDEC | 2003-02-19 |
Part | Description | Quick access |
---|---|---|
TDA8932BT | Class-D audio amplifier | View parametrics |
PCA9625D | PCA9625D | View parametrics |
TEF6621T | NXP low-IF analog car radio | View parametrics |
TFA9810T | Audio amplifier 2 x 12 W | View parametrics |
TEF6624T | NXP low-IF analog car radio | View parametrics |
TEF6616T | Low IF alignment free analog car radio tuner ICs | View parametrics |
TFA9815T | Stereo full-bridge audio amplifier 2 x 17 W | View parametrics |
TEF6606T | Low IF alignment free analog car radio tuner ICs | View parametrics |